CAD model selection
8889890041
Company
H-TEC US
Description
989-00 - Model 989, Automatic air release and vacuum valve, short body, ss 316, for operating ranges: 0 – 150 PSI (10 Bar), outdoor application possible
Bill of material
8889890041
IN
Item Number
8889890041
LOD
LOD Level
400.000
200.000
PN
Max. Pressure
0 - 150 PSI (0 - 10 bar)
TYP
Type
Thread
L
10,55" (268 mm)
B
10,24" (260 mm)
H
18,7" (475 mm)
H1
17,48" (444 mm)
H2
10,71" (272 mm)
O1
Connection
2" FNPT
O2
Camlock connection
1 1/2" Camlock
W
Weight
20.94 lbs
MAT
Materials
Air valve body: stainless steel; Valve basket: POM; Float rod/pressure spring: stainless steel; Float: PP; Outlet elbow: PE 100 with strainer of stainless steel
MED
Medium
Sewage Water
PL
Product Link
Link
RN
Revision number
12/2023
Preview - Generation
Preview
3D
2D

Embedded user actions